Handling

For applications with high mechanical constraints, LAPP MULLER offers a large range of strong cables with high resistance to severe climatic and chemical environments for manufacturer of drum reels and gantry cranes, for steel metallurgy, harbours and airports.
For reelers
LAPP MULLER offers a complete range of reeling cables called MULARFLEX (with optical fibers, bus conductors…). They resist very high mechanical constraints as traction, weight, compression.
They offer a very good cylindricity for a better sharing out of the mechanical constraints of reeling applications. Very compact, they have been designed to resist compression constraints for handling application.
The special PUR with its high mechanical resistance sheathing reduces the abrasion between the spires during the reeling and reeling off and gives a very good resistance to elongation, breaking and climatic and chemical environment
MULARFLEX F3
High flexible, control and power cables for mobile devices as gantry cranes, reelers without poulies de renvoie, in the same plan, with only flexion mouvments.
-
Max working load < 20 N/mm²
-
Minimum dynamic bending radius : 10 x d
-
Operating temperature : - 30°C + 80°C
MULARFLEX F1
High flexible, control and power cables for reelers with poulies de renvoi, in different plans and with flexion and torsion ; vertical suspension reelers.
Egalement prévus pour utilisation sur enrouleurs à suspension verticale de faible course.
-
Minimum dynamic bending radius : 10 x d
-
Max working load < 20 N/mm² (Including the weight of the suspended cable
-
Operating temperature : - 30°C + 80°C
MULARFLEX F1R
High flexible, control and power cable for mobiles devices which resist very high mechanical constraints. Their design allow to resist Constraints as traction, weight, compression thanks to high tenacity fibers. They have been specially designed very high vertical suspension cables, running wheel reelers and any other handling application.
-
Minimum dynamic bending radius:: 12 x d
-
Max working load < 30 N/mm² (Including the weight of the suspended cable) )
-
Operating Temperature : - 30°C + 80°C
-
Medium Voltage cables for power reelers
-
Complete range of MULARFLEX for medium voltage application from 3/6KV to 6/10KV
For Spreader
BASKET CABLES
Câbles lestés se lovant naturellement dans un panier pour le chargement et le déchargement de containers.
-
A MULCRYN outersheath offers a very good resistance to salt.
-
Minimum dynamic bending radius : 12 x d
-
Operating temperature : - 30°C + 70°C
Power of airplanes on airport traffic areas
400 HZ cables are well known for its flexibility and make them multipurpose. They are designed for passengers bridges reelers and generating units for airport traffic areas. They supply the airplanes while they are on the traffic areas.
They have a very high resistance to abrasion, to skydrol, to kerosene and to other products used in airport traffic areas.
-
Fire resistance according to C2 as per NFC 32070
-
Halogen free according to IEC 60754-1 and 2
Round or flat, control and power cables, for gantry cranes in hostile environments as container gantry cranes. They are designed to resist to high accelerations, speed, and the polyurethan outersheath resist UV, severe climatic, salt air conditions.