Special cables
Our research and development centre enables us to meet the most difficult requirements.
Our experts will advise you on site and together we will identify the optimum solution.
We make cables from a huge range of materials based on our extensive technical expertise.
Insulation :
PVC (standard and special types : fire retardant, oil resistant…)
PE – Polyethylene (high density, semi conductive, UV resistant…)
PP – Polypropylene
TP- LSOH – Thermoplastic LSOH (Flame retardant FR)
XLPE – Crosslinked Polyethylene (FR, medium voltage…)
XL- LSOH – Crosslinked Polyethylene LSOHFR
TPE – Flexible at Low/high temperature, thin thickness
TP - Very low density
TPO – Thermoplastic Elastomère - Santoprène grade
Special: polyetherimide/siloxane, PEEK
Fluorinated (FEP/ ETFE / PVDF / MFI, 200°C/chemically inert/fire resistance)
Sheaths
PVC (standard and special types)
HDPE (High density Polyethylene)
LDPE (Low density Polyethylene, weathering resistance)
TP- LSOH – Thermoplastic LSOH (Flame retardant FR)
XL- LSOH Oil resistance – Crosslinked Polyethylene LSOHFR
TPU – Thermoplastic Polyurethane
PA – polyamid
TPE – spirales
TP - Very low density
Special : Silicone, Neoprene
In collaboration with our trials and test centre we subject the products to extensive tests to check their performance potential.
Production to customer specifications
We develop and produce products for you in a wide range of cross sections and cabling techniques. We optimise your cables and conductors in terms of outer diameter for high bending cycles or narrow bending radii, for high traction and compression forces and for use in aggressive media, water or oils. We also offer a range of shielding technologies; film, braiding or sheath.
Certificated
Our production and testing methods are strictly related to national and international directives. We can provide you with certification on request.