Handling

loading-header

In industrial environments where cables are subjected to high mechanical stress, selecting the right cable is critical for ensuring operational efficiency and longevity.

LAPP Muller specializes in producing robust cables that resist abrasion and withstand extreme climatic and chemical conditions. These cables are essential for applications in demanding industries such as steel manufacturing, port operations, and airport logistics.

For cables exposed to high levels of mechanical stress, LAPP Muller offers a range of durable cables designed to resist abrasion and endure extreme climatic and chemical conditions. These cables are particularly suited for manufacturers of reels, gantry cranes used in steel making, and operations in ports and airports.

MURALFLEX: Our Solutions For Reelers and Lifting Systems

LAPP Muller offers a comprehensive range of MULARFLEX reeler cables, integrating bus, fiber optic, and other wires. Engineered to withstand significant mechanical stresses, including traction, weight, and compression, their excellent cylindricality ensures optimal stress distribution.

Compact and designed for handling operations, these cables feature a matte PUR sheath with high mechanical resistance, minimizing abrasion during reeling. This design provides high resistance to elongation, breakage, and various climatic and chemical stresses, such as UV exposure, humidity, low temperatures, and hydrocarbons.

MULARFLEX F1

Extra flexible control and power cables designed to withstand the mechanical stresses of handling equipment, cranes, gantry cranes, and reelers without return pulleys, operating in the same plane and exhibiting only bending movements.

  • Minimum dynamic bending radius: 10 x d
  • Maximum tensile load: 20 N/mm²
  • Operating temperature: -30°C to +80° 
Ech-mularlflex-F1

MULARFLEX F1R

Extra flexible control and power cables designed for mobile equipment subjected to very high mechanical stresses. Their construction allows them to withstand traction, weight, and compression constraints thanks to high-tenacity fiber reinforcement.

They are specifically designed for vertical suspension reelers with great lift heights, roller reelers, and other handling applications.

  • Minimum dynamic bending radius: 12 x d
  • Maximum tensile load: 30 N/mm² (including the weight of the suspended cable)
  • Operating temperature: -30°C to +80°C
  • Medium voltage cables for power reelers.
  • This product range is also available in medium voltage 3/6 kV and 6/10 kV.
Ech-mularlflex-F1R-2

    We are always available to answer your questions. Please do not hesitate to contact us directly: