Connectors, Terminations and Equipment
LAPP MULLER over the past ten years has developed its specific and recognised expertise in the field of fitted ready-to-connect electro-optical cables.
Thanks to our technical resources, we can offer efficient and perfectly suited cable-connector-terminal solutions to meet the varied specifications of our Customers. We identify the choice of standard connectors and assemble these with our cables in strict accordance with all applicable standards, in close liaison with the manufacturers of the connectors in order to guarantee the best possible solutions.
We also design and manufacture load-bearing systems, specialist connections, over-mouldings and/or curve limiters for self-supporting cables and weight bearing steel braid or sheet cables and high-tenacity synthetic fibre cables, to guarantee the integrity of the interface. We can also equip our cables designed to improve the hydrodynamic behaviour for rigid or flexible hull towing vessels. Our products can also be adapted with additions such as:
- Cable glands in plastic or metal
- Valves
- Flanges and attaching clamps
- Protective sheaths and braiding
- Cable pullers in braided steel
- Fleximark location system
We have a standard range of terminals, load-bearing fittings and sleeves for our high-tenacity synthetic fibre cables. These end-pieces come in a range of materials: anodised aluminum (colors), galvanized steel, stainless steel, titanium, etc. We can produce all necessary definition and production documents including drawings, parts lists, assembly recommendations, etc.