400 Hz Ground Power Cable

In the aviation sector, airport platforms are prioritizing emission reductions, with ground operations serving as a key driver for decarbonization. Electrification is central to this transition, and we are leading the way with advanced cabling solutions.
Our MULL'AIR range offers 400Hz and 28DC cables for aircraft ground power supply, available in fixed, mobile, or reel configurations for civil and military aviation. Designed to meet specific requirements, our cables feature compact designs, reduced diameters, optimized weight, and great flexibility even at low temperatures, ensuring ease of use for ground operators.
The resistance to mechanical stresses, UV rays, and weather conditions, as well as to abrasion, allows for a long lifespan on airport runways.
- Extra flexible copper conductors
- Abrasion-resistant and halogen-free PUR jacket
- Optimized construction for durability
- Low bending radius, highly flexible and easy to handle
- Operating temperature: -30°C to +80°C
- UV, weather & Oil resistance
- Reeling applications, mobile or fixe
- Low minimum order quantity
- Customised solutions are available on request
Composition of the MULL’AIR Range
