Nuclear

The nuclear industry is distinguished by its extreme demands for safety, reliability, and performance. Nuclear facilities, whether they are power plants, research laboratories, or waste treatment plants, require sophisticated technical solutions and components capable of withstanding harsh environmental conditions such as radiation, high temperatures, and corrosive environments.

Nuclear

Understanding and overcoming industry challenges in nuclear power requires addressing several key factors. These include:

  • Ensuring a long lifecycle and thermal aging resistance at high environmental temperatures
  • Providing resistance to nuclear (gamma and beta) radiation
  • Offering durability against chemical agents
  • Preventing fire propagation, electrical faults, and oil aggressiveness

Our technical expertise, coupled with extensive purchasing experience in sourcing high-specification materials, enables us to develop cables that meet these stringent requirements. Our Hybrid, Control, Data, Coaxial, Profibus, RS485, and Ethernet cables to perform reliably under the extreme pressures, temperatures, and radiation encountered in the safety-critical environments of nuclear power plants.

Through years of research and development, we have created a diverse range of products that comply with major national and international construction standards, including C1SH and SGN (Types 1, 2, 3, 4, and 5). Our complete system solutions for the Nuclear industry are designed to meet all the unique needs and expectations of our customers, ensuring the highest levels of quality, innovation, and reliability.

Discover our offering:

Static Nuclear

  • NUCLEAR90BL:  flexible data transmission cables
  • NUCLEAR110: flexible unscreened control/command cables
  • NUCLEAR110BL: screened control/command cables
Static-Nuclear

Static Nuclear with high level of radiation

  • TYPE10A and TYPE 10B series with resistance of up to 2000 KGray
Static-Nuclear-with-high-level-of-radiation

Dynamic Nuclear

  • ROBOC1SH and FLAT fire retardant and halogen-free cables
  • FLAT ROBOTCABLE series for drag chains, robots, reels, cranes and other mobile systems
Dynamic-Nuclear

Dynamic Nuclear with high level of radiation

  • MULRAD2 series with resistance of up to 5000 K Gray
Dynamic-Nuclear-with-high-level-of-radiation

PMUC Decontaminable cables

 

Miniaturised composite cables with PMUC sheathing for robotic EDF reactor vessel control and inspection systems for ORANO – EDF – OMEXOM – INTERCONTROLE and many others.

FOR-PMUC

    We are always available to answer your questions. Please do not hesitate to contact us directly: