Special cables

Thanks to our R&D centre we are able to satisfy the most demanding specifications.
Our experts can provide advice on-site and together we will identify the optimum solution.
We can manufacture our cables from among a huge range of materials.

Insulation:

PVC (standard and special: fire retardant, oil resistant, etc.)
PE – Polyethylene (high density, semi conductive, UV resistant, etc.)
PP – Polypropylene
TP- LSOH – Thermoplastic LSOH (Flame retardant FR)
XLPE – Crosslinked Polyethylene (FR, medium voltage, etc.)
XL- LSOH – Crosslinked Polyethylene LSOHFR
TPE – Flexible at Low/high temperature, thin
TP - Very low density
TPO – Thermoplastic Elastomer - Santoprene grade
Special: polyetherimide/siloxane, PEEK
Fluorinated (FEP/ ETFE / PVDF / MFI, 200°C/chemically inert/fire resistance)

Sheaths:

PVC (standard and special)
HDPE (High density Polyethylene)
LDPE (Low density Polyethylene, weathering resistance)
TP- LSOH – Thermoplastic LSOH (Flame retardant FR)
XL- LSOH Oil resistance – Crosslinked Polyethylene LSOHFR
TPU – Thermoplastic Polyurethane
PA – polyamide
TPE – spirals
TP - Very low density
Special: Silicone, Neoprene

Working with our trials and test Centre, we subject our products to extensive testing to check their performance potential.

Manufacture to specification sheet requirements.

We develop and manufacture products using an extensive range of cabling cross-sections and techniques. We can optimise your cables and connectors in terms of external diameters, flexing cycles, curve radius, strain relief, compression stresses, resistance in aggressive environments, to water and oils. We can also offer a variety of sheathing techniques: film, braiding or sheath.

Certification

Our manufacturing and test methods comply with national and international standards. We can supply all certificates on request.
For information on special products, please contact our product specialists.


    We are always available to answer your questions. Please do not hesitate to contact us directly: