Nuclear
Having worked with the nuclear industry since 1985, LAPP MULLER, thanks to its experience, proven know-how and the reliability of its cables, has a confirmed position in the nuclear sector.
LAPP MULLER has equipped, among other installers, ENGIE, SNEF, BOUYGUES, OMEXOM, EIFFAGE, CLEMESSY with C1SH cables on many sites including La Hague, Marcoule, Melox, GB II, COMUHREX, and the CEA.
We have also supplied construction firms such as REEL, COMETE, JOSEPH PARIS, EIFFEL, WAMPFLER, and ORANO, with complete ranges of extra flexible cables for equipping the robotic units for the Chinese THAISHAN and LING AO power plants, for the Finnish, French and English EPR, as well as EDF 900 and 1300 MWatt power plants.
LAPP MULLER is present on the following sites: ORANO La Hague, CERN and EDFplants with its radiation resistant products.
C1SH fire retardant and halogen free cables
SGN specification compliant cables for the LA HAGUE and GBII sites
TYPE1 – TYPE 2 – TYPE 3 – TYPE 4 – TYPE 5 cables
Flexible control/command cables
NUCLEAR90BL series flexible data transmission cables
NUCLEAR110 series unscreened flexible control/command cables
Série NUCLEAR110BL series screened control/command cables
COAXIAL – PROFIBUS - BUS CAN – ETHERNET – RS485 cables
ROBO SPC1SH – ROBOC1SH and FLAT fire retardant and halogen-free cables
Extra flexible cables for cable drag chains, robots, reels, cranes and other mobile systems.
FLAT ROBOTCABLE series for moving bridges
RADIATION RESISTANT CABLES
TYPE10A and TYPE 10B series with resistance of up to 2000 KGray for static applications.
MULRAD2 series with resistance of up to 5000 KGray for dynamic applications.
PMUC DECONTAMINABLE CABLES
Miniaturised composite cables with PMUC sheathing for robotic EDF reactor vessel control and inspection systems for ORANO – EDF – OMEXOM – INTERCONTROLE and many others.